Download document () of 20

ABC-7-R

Eaton AGC series Fast-acting fuse, 4A, 250 Vac, 32 Vdc (self certified), 4-R

General specifications

Product Name
Eaton Bussmann series ABC fast-acting fuse
Catalog Number
ABC-7-R
UPC
051712646307
Product Height
32 mm
Product Weight
2.05 g
Compliances
CE Marked
RoHS Compliant
Catalog Notes
Ceramic body allows for higher amp/volt rating combinations.

Product specifications

Amperage Rating
7 A
Melting (I2T)
Typical pre-arc: 109.33
Resistance
0.016 ohms DC cold
Voltage drop
0.17 mV typical
Interrupt rating
200 AIC at 250 Vac
10 kAIC at 125 Vac/dc
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Response time
4 hr at 100%, 60 min at 135%, 120 sec at 200%
Material
Ceramic tube
Nickel-plated brass endcaps
Quantity
5
Voltage rating
250 Vac, 125 Vdc, 32 Vac (self certified)
Type
Electronic
Application
Electronic circuits

Export product specification

PEP Eco-passport

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.