Photo is representative
                                
                                
                                    
                                    Download
                                
                                
                                Eaton Crouse-Hinds series Arktite APJ plug, 60A, 0.50-1.45", Three-wire, four-pole, 50-400 Hz, Style 2, Copper-free aluminum, 600 Vac/250 Vdc
| Product Name | 
                                                Eaton Crouse-Hinds series Arktite APJ plug
                                             | 
| Catalog Number | 
                                                APJ6485
                                             | 
| UPC | 
                                                782274050201
                                             | 
| Product Length/Depth | 
                                                8.5 in
                                             | 
| Product Height | 
                                                3.75 in
                                             | 
| Product Width | 
                                                3.75 in
                                             | 
| Product Weight | 
                                                3.09969941 lb
                                             | 
| Area classification | 
                                                Ordinary/Non-Hazardous Locations
                                             | 
| Standards type | 
                                                NEC/CEC
                                             | 
| Frequency rating | 
                                                50 to 400 Hz
                                             | 
| NEMA Rating | 
                                                4
                                             | 
| Type | 
                                                Plug
                                             | 
| Amperage Rating | 
                                                60A
                                             | 
| Voltage rating | 
                                                600 Vac/250 Vdc
                                             | 
| Grounding type | 
                                                Style 2
                                             | 
| Configuration | 
                                                Three-wire, four-pole
                                             | 
| Cable diameter | 
                                                0.50-1.45"
                                             | 
| Material | 
                                                Copper-free aluminum
                                             |