Photo is representative
Download
Eaton B-Line series riser clamp, 2.5" H x 11.25" L x 1" W, Steel
Product Name |
Eaton B-Line series riser clamp
|
Catalog Number |
B3373-2 1/2PLN
|
UPC |
781011720605
|
Product Length/Depth |
11.25 in
|
Product Height |
2.5 in
|
Product Width |
1 in
|
Product Weight |
1.8 lb
|
Certifications |
Not Applicable
|
Special features |
Includes hex nuts and head hex cap screws
|
Type |
Riser clamp
|
Material |
Steel
|