Photo is representative
Download
Eaton B-Line series adjustable J-hanger, 1.24" H x 0.5690" L x 0.4040" W, Steel, Stainless steel type 316, 3" max pipe size, Wall
Product Name |
Eaton B-Line series adjustable J-hanger
|
Catalog Number |
B3690-3 SS6
|
UPC |
782051737363
|
Product Length/Depth |
0.569 in
|
Product Height |
1.24 in
|
Product Width |
0.404 in
|
Product Weight |
0.823 lb
|
Certifications |
Not Applicable
|
Type |
J-Hanger for Pipe or Conduit
|
Application |
Used for insulated pipe with B3151 shield
|
Finish |
Stainless steel type 316
|
Material |
Steel
|
Model |
J-hanger for pipe or conduit
|
Mounting method |
Wall
|
Pipe size - max |
3 in
|