Download document () of 20

BMC3

Eaton B-Line series fastener hardware and accessories, Beams, 1" Height, 1" Length, 1" Width, 0.127lbs, Guide-Rite conduit and box support fasteners

General specifications

Product Name
Eaton B-Line series plate support
Catalog Number
BMC3
UPC
799038541356
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.127 lb
Certifications
UL/CUL listed

Product specifications

Product Category
Beams
Type
Guide-Rite conduit and box support fasteners
Application
Support multiple conduit runs

Export product specification