Download document () of 20

BVL50
Model code: MICRO SWITCH NH TYPE B000005084

Eaton Bussmann series low voltage NH microswitch, 250V, 6A, Non Indicating, fuse accessory, Quick Connect

General specifications

Product Name
Eaton Bussmann series low voltage NH microswitch
Catalog Number
BVL50
EAN
5027590493109
UPC
051712390934
Product Length/Depth
10 mm
Product Height
30 mm
Product Width
35 mm
Product Weight
20.35 g
Compliances
Contact factory
RoHS Compliant
Model Code
MICRO SWITCH NH TYPE B000005084

Product specifications

Amperage Rating
0 A
Accessory/spare part type
Other
Fuse indicator
Non-indicating
Connection
Quick connect
Construction size
Other
Voltage rating
250 V
Type
fuse accessory
Application
  • for NH fuse-links
  • suitable for NH fuse-links: 400V gL/gG, 500V gL/gG and aM, 690V gL/gG and aM

Export product specification