Photo is representative
Download
Eaton B-Line series Vibra-Clamp vibration and cushion clamp, 3.64" H x 2.83" L x 1.25" W, Steel, 800 Lbs load cap, Stainless steel type 304
| Product Name |
Eaton B-Line series Vibra-Clamp vibration and cushion clamp
|
| Catalog Number |
BVT225SS4
|
| UPC |
781011882068
|
| Product Length/Depth |
2.83 in
|
| Product Height |
3.64 in
|
| Product Width |
1.25 in
|
| Product Weight |
0.54 lb
|
| Certifications |
Not Applicable
|
| Load capacity |
800 lbs
|
| Special features |
Dampens vibration noise
|
| Type |
Vibra-clamp
|
| Finish |
Stainless steel type 304
|
| Material |
Steel
|