Eaton Bussmann series low voltage 22 x 58 mm cylindrical/ferrule fuse, rated at 690 Volts AC, 63 Amps, 80 kA Breaking capacity, class gG/gL, with striker, compatible with a CH22 Modular fuse holder
Product Name |
Eaton Bussmann series low voltage cylindrical fuse
|
Catalog Number |
C22G63S
|
EAN |
5027590495530
|
UPC |
051712668514
|
Product Length/Depth |
58 mm
|
Product Height |
22 mm
|
Product Width |
22 mm
|
Product Weight |
56.1 g
|
Compliances |
RoHS Compliant
CE Marked |
Certifications |
IEC 60269
|
Model Code |
CYL FUSE >STR >22 x 58 63A GG 690V AC
|
Amperage Rating |
63 A
|
Voltage rating |
690 V
|
Voltage type |
AC
|
Breaking capacity |
80 kA
|
Utilization category |
gG (cable protection/equipment protection)
|
Suitable for |
CH22 Modular fuse holder
|