Download document () of 20

C75

Eaton Crouse-Hinds series Condulet Series 5 conduit outlet body, Rigid/IMC, Copper-free aluminum, C shape, 2-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Series 5 conduit outlet body
Catalog Number
C75
UPC
784564140371
Product Length/Depth
14 in
Product Height
4.3 in
Product Width
4.5 in
Product Weight
5 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Copper-free aluminum
Conduit type
Rigid/IMC
Trade size
2-1/2"
Shape
C

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.