Download document () of 20

CAM-INT-00

Indoor IP camera

General specifications

Product Name
Eaton intruder alarm camera
Catalog Number
CAM-INT-00
EAN
5060096854111
Product Length/Depth
45 mm
Product Height
102 mm
Product Width
60 mm
Product Weight
0.131 kg
Certifications
CE marking

Product specifications

High definition color
Yes
Image sensor
1 / 2.7" MegaPixels CMOS
Indoor/outdoor
Indoor
Infrared LEDs
No
IR range
8m
Power Consumption (W) - Using 12V DC
3.6W (IR ON); 2.76W (IR OFF)
Property picture system
Colour
Sensitivity
Colour: 0.1 Lux (AGC ON); Black & White: 0.05 Lux (AGC ON)
Supply voltage - max
12 V
Supply voltage - min
12 V
Type Of Interface
Wi-Fi
Enclosure material
Plastic
Enclosure color
White
Protection against direct contact
No
Power over ethernet (PoE) power - max
4.3 W
Resolution
1080p
Environmental class
Not applicable
Voltage type
DC
Functions
Yes
Input voltage
12 Vdc
Lens type
2.8 mm at F2.0
Mounting method
Wall
Ceiling
Picture system
Other

Export product specification