Eaton Bussmann series CCP UL98 fusible disconnect, 600 Vac, 125 Vdc, 30A, UL98 fusible disconnect, Three-pole, 60 Hz, Class CC, 200 - CCP2-3-30CC
| Product Name |
Eaton Bussmann series CCP UL98 fusible disconnect
|
| Catalog Number |
CCP2-3-30CC
|
| UPC |
051712709187
|
| Product Length/Depth |
3.9 in
|
| Product Height |
3.1 in
|
| Product Width |
2.1 in
|
| Product Weight |
1.46 lb
|
| Compliances |
RoHS Compliant
|
| Certifications |
UL 98
|
| Special features |
Finger Safe, 1/4" LOTO
|
| Type |
UL98 fusible disconnect
|
| Amperage Rating |
30A
|
| Fuse type |
Class CC
|
| Number of poles |
Three-pole
|
| Voltage rating |
600 Vac, 125 Vdc
|
| Frequency rating |
50/60 Hz
|
| Application |
Fused Disconnect Switch
|
| Short-circuit rating |
200 kA
|
| Suitable for fuses |
LP-CC-1/2 to LP-CC-30
KTK-R-1/10 to KTK-R-30 FNQ-R-1/4 to FNQ-R-30 |