
Eaton Bussmann series CCP/CCD phase barrier, Used with 400A CCP2, Accessory
Product Name |
Eaton Bussmann series CCP/CCD phase barrier
|
Catalog Number |
CCP2-PB6
|
UPC |
051712705035
|
Product Length/Depth |
2.9 in
|
Product Height |
3.7 in
|
Product Width |
0.3 in
|
Product Weight |
0.11 lb
|
Compliances |
Not Applicable
RoHS Compliant |
Special features |
Used with 400 or 600A CCP2
|
Type |
Accessory
|