Photo is representative
Download
Eaton Bussmann series CCPB UL98 fusible disconnect, 600 Vac, 125 Vdc, 100A, UL98 fusible disconnect, Two-pole, 60 Hz, CUBEFuse, 200 - CCP2B-2-90CF
Product Name |
Eaton Bussmann series CCPB UL98 fusible disconnect
|
Catalog Number |
CCP2B-2-90CF
|
UPC |
051712709552
|
Product Length/Depth |
3.4 in
|
Product Height |
5.3 in
|
Product Width |
3 in
|
Product Weight |
1.04 lb
|
Compliances |
RoHS Compliant
Not Applicable |
Type |
UL98 fusible disconnect
|
Amperage Rating |
100A
|
Fuse type |
CUBEFuse
|
Number of poles |
Two-pole
|
Voltage rating |
600 Vac, 125 Vdc
|
Frequency rating |
60 Hz
|
Application |
Fused disconnect switch
|
Short-circuit rating |
200 kAIC
|