Download document () of 20

CCP2R-3-60CF

Eaton Bussmann series CCP UL98 fusible disconnect, Finger Safe, Lock-On provision, 600 Vac, 125 Vdc, 225A, UL98 fusible disconnect, Three-pole, 200 kA - CCP2R-3-60CF

General specifications

Product Name
Eaton Bussmann series CCP UL98 fusible disconnect
Catalog Number
CCP2R-3-60CF
UPC
051712709934
Product Length/Depth
2.9 in
Product Height
3.7 in
Product Width
0.3 in
Product Weight
3.7 lb
Compliances
CCC Marked
RoHS Compliant

Product specifications

Special features
Finger Safe, Lock-On provision
Type
UL98 fusible disconnect
Amperage Rating
225 A
Number of poles
Three-pole
Voltage rating
600 Vac, 125 Vdc
Short-circuit rating
200 kAIC
Suitable for fuses
TCF6 to TCF60
TCF1RN to TCF60RN
FCF1RN to FCF60RN

Export product specification