Photo is representative
                                
                                
                                    
                                    Download
                                
                                
                                Eaton Crouse-Hinds series CGBS portable cord connector, Non-armoured cable, Steel, Outer sheath min/max: 0.625-0.750", Explosionproof, 1" NPT
| Product Name | 
                                                Eaton Crouse-Hinds series CGBS portable cord connector
                                             | 
| Catalog Number | 
                                                CGBS3016
                                             | 
| UPC | 
                                                782274142708
                                             | 
| Product Length/Depth | 
                                                2.94 in
                                             | 
| Product Height | 
                                                0.75 in
                                             | 
| Product Width | 
                                                0.75 in
                                             | 
| Product Weight | 
                                                0.62 lb
                                             | 
| Area classification | 
                                                Hazardous/Classified Locations
                                             | 
| Standards type | 
                                                NEC/CEC
                                             | 
| Cable type | 
                                                Non-armoured
                                             | 
| NEC hazardous rating | 
                                                Class I, Division 1  Class II, Division 1 Class II, Division 2 Class III | 
| Material | 
                                                Steel
                                             | 
| Gland type | 
                                                Portable cord connector
                                             | 
| Outer sheath (min/max) | 
                                                0.625-0.750"
                                             | 
| Protection type | 
                                                Explosion-proof
                                             | 
| Thread Size | 
                                                1"
                                             | 
| Thread type | 
                                                NPT
                                             |