Download document () of 20

CHPV15H85

1500 V d.c., 10 x 85 mm PV solar fuse holders

General specifications

Product Name
Eaton Bussmann series photovoltaic fuses holder
Catalog Number
CHPV15H85
EAN
5027590589079
Product Length/Depth
69 mm
Product Height
129.4 mm
Product Width
22 mm
Product Weight
97.3 g
Compliances
CE
RoHS Compliant
Certifications
UL listed
IEC 60269-1

Electrical data

Amperage Rating
32 A
Voltage rating
1500 V
Interrupt rating
49 kAIC

Product specifications

Fuse size
9 x 85 mm
14 x 85 mm
10x85 mm
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.