Download document () of 20

CHPX6LF

Eaton CH Flush Cover,Flush-mountapplications,Type CH flush cover,225 A,X6,Sandlewood,NEMA 1,CH,Flush,42 Spaces,CH - 0.75 in - Plug On Neutral,CH Breakers,120/240 V

General specifications

Product Name
Eaton CH cover
Catalog Number
CHPX6LF
UPC
786689162412
Product Length/Depth
1 in
Product Height
35.12 in
Product Width
15.31 in
Product Weight
11.8 lb
Certifications
Contact Manufacturer

Product specifications

Special features
Flush-mountapplications
Type
Cover
Amperage Rating
225 A
Bus material
Aluminum
Mounting
Flush
Number of spaces
42
Phase
Single-phase
Used with
CH Breakers
Voltage rating
120/240 V
Box size
X6
Color
Sandalwood
Enclosure
NEMA 1
Interrupt rating
10 kAIC
Size
CH - 3/4 in - plug on neutral

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.