Download document () of 20

CM63FG

Eaton Bussmann series Fuse-holder, LV, 63 A, AC 690 V, BS88/A3, 1P, BS, green

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse holder
Catalog Number
CM63FG
EAN
5027590497534
Product Length/Depth
35.6 mm
Product Height
125 mm
Product Width
60 mm
Product Weight
216.6 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269

Product specifications

Amperage Rating
63 A
Number of poles
Single-pole
Fuse size
Other
Voltage rating at AC
690 V a.c.
Fuse type
BAO
TIS
Accessories
63-100BS, 63-100CML, 63-100LSC, NI
Color
Green
Connection
Front Connected
Concurrently switching N-neutral
No
Construction size
Other
Mounting method
DIN rail
Voltage rating
690 V
Type
fuse accessory
Application
general industrial applications
Model
Camaster

Export product specification