Download document () of 20

CPR23

Eaton Crouse-Hinds series CPR compression coupling, Rigid/IMC, Malleable iron, Compression type, 1"

General specifications

Product Name
Eaton Crouse-Hinds series CPR compression coupling
Catalog Number
CPR23
UPC
784564122230
Product Length/Depth
2.19 in
Product Height
2 in
Product Width
2 in
Product Weight
0.59 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Malleable iron
Conduit type
Rigid/IMC
Trade size
1"
Style
Compression

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.