Download document () of 20

CTX0.68-4-R

IND/XFMR, Octa-Pac SZ 4, 0.68uH

General specifications

Product Name
Eaton Octa-Pac (OP) Inductor
Catalog Number
CTX0.68-4-R
EAN
5027590106146
UPC
051712884990
Product Length/Depth
11.43 mm
Product Height
6.35 mm
Product Width
11.43 mm
Product Weight
1.81 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
6 A
Package Quantity
600
Contact configuration
Four-pin
Temperature rating
-40 to 125 °C
Resistance
5 mΩ
Terminals
Four
Series
Octa-Pac

Export product specification