Download document () of 20

DR1050-270-R

Eaton DR1050 inductor, 27 uH, 2.82 A Irms, 2.8 A ISAT, 53 mΩ resistance, SMT mounting, Ferrite, 2-pins, 500 qty.

General specifications

Product Name
Eaton DR1050 inductor
Catalog Number
DR1050-270-R
UPC
051712826648
Product Length/Depth
10.5 mm
Product Height
5 mm
Product Width
10.3 mm
Product Weight
2.14 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
2.82 A
ISAT
2.8 A
Package Quantity
500
Material
Ferrite
Automotive grade
No
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
53 mΩ
Terminals
10.0x10.0x5.0mm
Series
DR1050

Export product specification