Download document () of 20

EBF1330V1

Eaton Bussmann series low voltage NH fuse base, Fuse rail, low voltage, 250 A, AC 690 V, NH1, 3P, IEC, 185 mm busbar, V-terminals with V-clamps

General specifications

Product Name
Eaton Bussmann series low voltage NH fuse base
Catalog Number
EBF1330V1
EAN
5027590334853
Product Length/Depth
675 mm
Product Height
162 mm
Product Width
103 mm
Product Weight
2633 g
Compliances
CE
Certifications
IEC 60269-1
IEC 60269-2

Product specifications

Rated permanent current (Iu)
250 A
Conditioned rated short-circuit current Iq
0.1 kA
Double interrupting
No
Number of poles
Three-pole
Construction size (fuse inserts)
NH1
Distance
Between rail center: 185 mm
Electrical connection type of main circuit
Cable clamp
Construction size
NH1
Fuse shape
Vertical
Release indication
None
Suitable for
NH1
Suitable for fuses
NH1
Mounting method
Busbar
Voltage rating
690
Type
Fuse accessory
Application
Transformer substations, distribution boards, feeder pillars, cable distribution cabinets
Electrical connection type
Cable clamp
Model
Fuse base
Rated operating voltage (Ue) at AC - max
690 V

Export product specification