Download document () of 20

EBMCBL240T

Eaton 9SX Accessories, EBM Cable, 2 m, for Extended Battery Module 240 V, Tower

General specifications

Product Name
Eaton 9SX Accessories EBM Cable
Catalog Number
EBMCBL240T
UPC
786689055318
Product Length/Depth
290 mm
Product Height
160 mm
Product Width
280 mm
Product Weight
1 kg
Compliances
Contact Manufacturer
Certifications
Contact Manufacturer

Product specifications

Rack mounting kit
No
Type of Accessory
Cable set
Used with
9SX
Input cord length
2 m

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.