Download document () of 20

EDSC2130 GB

Eaton Crouse-Hinds series EDS snap switch control station, 20A, With switch, With two 3/4" hubs, Feraloy iron alloy, 1, Single-gang, Three-pole, 120-277V, Class I, Division 1, Group B, Through Feed, 3-way, 3/4", 120-277 Vac

General specifications

Product Name
Eaton Crouse-Hinds series EDS snap switch control station
Catalog Number
EDSC2130 GB
UPC
782274031941
Product Length/Depth
5.06 in
Product Height
5.875 in
Product Width
3.5 in
Product Weight
7.28 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class II, Division 2
Class III
Class I, Division 2
Class II, Division 1
NEMA Rating
7
3
9
Amperage Rating
20A
Enclosure type
With switch
Hub style
With two 3/4" hubs
Material
Feraloy iron alloy
Number of devices
1
Number of gangs
Single-gang
Number of poles
Three-pole
Primary voltage range
120-277V
Style
Through feed
Switch function
3-way
Trade size
3/4"
Voltage rating
120-277 Vac
Special features
Class I, Division 1, Group B

Export product specification