Download document () of 20

EDSC378

Eaton Crouse-Hinds series FlexStation EDS back box, Copper-free aluminum, Three-gang tandem, Through feed, 1"

General specifications

Product Name
Eaton Crouse-Hinds series FlexStation EDS back box
Catalog Number
EDSC378
UPC
782274301327
Product Length/Depth
17.75 in
Product Height
3.25 in
Product Width
3.5 in
Product Weight
6.45 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Zone 1
Class I, Division 2
Class I, Zone 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3R
7
9
12
Material
Copper-free aluminum
Number of gangs
Three-gang tandem
Style
Through feed
Trade size
1"

Export product specification