Download document () of 20

EDSCM21

Eaton Crouse-Hinds series EDSCM modular control device body, With two 3/4" hubs and two 1" hubs, Copper-free aluminum, Single-gang, Through feed, 3/4", DSD device cover sub-assemblies

General specifications

Product Name
Eaton Crouse-Hinds series EDSCM modular control device body
Catalog Number
EDSCM21
UPC
782274178400
Product Length/Depth
7.56 in
Product Height
3.31 in
Product Width
3.5 in
Product Weight
2.95 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
7
9
Hub style
With two 3/4" hubs and two 1" hubs
Material
Copper-free aluminum
Number of gangs
Single-gang
Style
Through feed
Trade size
3/4"
Used with
DSD device cover sub-assemblies

Export product specification