Photo is representative
Download
Eaton Fire sign board with EN54-3 certified sounder - IP21
Product Name |
Eaton series EFSB signboard notification device
|
Catalog Number |
EFSB-3
|
EAN |
8054934907333
|
Product Length/Depth |
290 mm
|
Product Height |
41 mm
|
Product Width |
182 mm
|
Product Weight |
0.512 kg
|
Compliances |
EN
|
Certifications |
CE
|
Number of tones |
2
|
Color housing |
White
|
Material housing |
Plastic
|
Sound output |
90 dB
|
Nominal voltage |
24 V
|
Type of current |
DC
|
Electricity consumption |
0.02 A
|
Degree of protection |
IP21
NEMA Other |