Download document () of 20

EFVCC5-FB
Model code: VOCALL 5 SEMI-FLUSH BEZEL

Eaton VoCALL 5 Emergency voice communication system, Analogue, VoCALL, Master Panel, Accessory, Wall Mounted, Grey / Metal, Bezel,

General specifications

Product Name
Eaton VoCALL 5 emergency voice communication control panel
Catalog Number
EFVCC5-FB
EAN
5018987399821
Product Length/Depth
77 mm
Product Height
309 mm
Product Width
427 mm
Product Weight
0.5 kg
Compliances
EN
Model Code
VOCALL 5 SEMI-FLUSH BEZEL

Product specifications

Type of accessory/spare part
Cover
Material
Metal
Color housing
None
Suitable for intrusion alarm
No
Suitable for fire alarm
Yes
Optical notification
NO
Suitable for wall mounting
Yes
Suitable for 19 inch mounting
No
Pole fastening
No
Suitable for ceiling mounting
No
Accessory
Yes
Spare part
Yes
Self-adhesive
NO
Standalone
NO
Smoke switcher
NO
With voltage indication
NO
With backup battery
NO
With orientation lighting
NO
With Q-label
NO
IFTTT support available
NO
Compatible with Apple HomeKit
NO
Compatible with Google Assistant
NO
Compatible with Amazon Alexa
NO
Separate socket needed
NO
Suitable for duct mounting
NO
Color
Grey
Cable entry type
Other
Degree of protection
Other
Back-up battery included
None

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.