Eaton Distribution parts. Three Phase Plug'n'Play Current Transformer 400 A
Product Name |
Eaton Distribution parts
|
Catalog Number |
EMC3P-P248-400
|
EAN |
9010238044517
|
Product Length/Depth |
54 mm
|
Product Height |
90 mm
|
Product Width |
140 mm
|
Product Weight |
0.43 kg
|
Compliances |
RoHS conform
|
Model Code |
EMC3P-P248-400
|
Fitted with: |
Shock protection
Copper rail |
Nominal current |
400 A
|
Number of inputs (primary) |
3
|
Opening diameter |
31 mm
|
Opening height - max |
31 mm
|
Secondary current input |
0 A
|
Secondary rated apparent power |
0 VA
|
Opening width - max |
31 mm
|
Accuracy class (ratio) |
1
|
Model |
3-phase current converter set
|
Mounting method |
Snap mounting
|
Secondary connection |
Plug-in connection
|