Download document () of 20

EP-500533
Model code: CWGE-0U/31

CWGE-0U/31 . xComfort LeakageStop Universal, Pure white gloss

General specifications

Product Name
Eaton xComfort LeakageStop package
Catalog Number
EP-500533
EAN
9010653019442
Product Length/Depth
85 mm
Product Height
40 mm
Product Width
85 mm
Product Weight
0.316 kg
Compliances
RoHS conform
CE Marked
Model Code
CWGE-0U/31

Product specifications

Features
Acoustic signal
Radio frequent bidirectional
Bus system operating type
Radio frequent
xComfort
Color
White
Degree of protection
IP20
Mounting method
Other
Model
Leakage sensor
Number of inputs (binary)
0
RAL-number (Akin)
9010
Power consumption
0.23 W

Export product specification