Download document () of 20

EP-501071
Model code: GVK-16/3P-3TE

GVK-16/3P-3TE, GVK busbar fork, 3-phase, L1 - L2 - L3, shortenable version, end caps not included, 1 meter, 16 mm²

General specifications

Product Name
Eaton Moeller series busbar
Catalog Number
EP-501071
EAN
9010653035152
Product Length/Depth
1016 mm
Product Height
31 mm
Product Width
15.4 mm
Product Weight
0.613 kg
Certifications
CE
Model Code
GVK-16/3P-3TE

Product specifications

Features
Insulated
Electric connection type
Fork
Cross section
16 mm²
Number of modular spacings
57
Number of phases
3
Pitch dimensions
17.8 mm
Rated operating voltage (Ue) - max
415 V
Rated surge voltage
4 KV
Rated uninterrupted current (Iu)
80 A
Rated short-time withstand current (Icw)
0 kA
Number of poles
Three-pole
Color
Grey
Rated conditional short-circuit current (Iq)
25 kA
Suitable for
19 devices

Export product specification