Download document () of 20

EP-501501
Model code: F3A-2K-M32/16

Eaton xEnergy Basic LV systems Low voltage switchgear - Flange plate 2-component-plastic, up to IP66, metrical entries, 4xM16, 6xM25/16, 8xM32/20

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
EP-501501
EAN
9010653053194
Product Length/Depth
140 mm
Product Height
17.5 mm
Product Width
230 mm
Product Weight
0.2 kg
Compliances
RoHS conform
Model Code
F3A-2K-M32/16

Product specifications

Used with
Accessory CS
Accessory exterior fitting
Special features
Blind flange with knock-outs, RAL 7035, compound of polyamide (PA) and thermoplastic elastomer (TPE)
Type
Accessory xEnergy series
Features
Pre-stamping
Accessory/spare part type
Flanges
Number of connector holes
18
Suitable for nominal thread (PG) - max
32
Suitable for nominal thread (PG) - min
16
Surface finishing
RAL 7035, light gray
Degree of protection
IP66
Other
Surface protection
Untreated
Shape
Straight
Material
Plastic
Model
Cable screw gland
Thread type
Metric
Thickness
4 mm
Suitable for cable diameter - max
0 mm
Suitable for cable diameter - min
0 mm

Export product specification