PV-Surge protection device, 1000V, class 2 tested with AUX contact
| Product Name | 
                                                Eaton xPole SPPVR surge protection device
                                             | 
| Catalog Number | 
                                                EP-501967
                                             | 
| EAN | 
                                                9010653062882
                                             | 
| Product Length/Depth | 
                                                104 mm
                                             | 
| Product Height | 
                                                60 mm
                                             | 
| Product Width | 
                                                54 mm
                                             | 
| Product Weight | 
                                                0.296 kg
                                             | 
| Compliances | 
                                                RoHS conform
                                             | 
| Certifications | 
                                                CE
                                             | 
| Model Code | 
                                                SPPVRT2-10-2+PE-AX
                                             | 
| Features | 
                                                Category type 2
                                             | 
| Fitted with: | 
                                                Remote signaling contact
                                             | 
| Frame | 
                                                3 modular spacing
                                             | 
| Indicator type | 
                                                Auxiliary Contact
                                             | 
| Degree of protection | 
                                                IP20
                                             | 
| Mounting method | 
                                                DIN rail (top hat rail) 35 mm
                                             | 
| Voltage protection level (L-N) | 
                                                2.5 KV
                                             | 
| Signalling at the device | 
                                                Optic
                                             | 
| System configuration type | 
                                                DC
                                             | 
| Type | 
                                                DC overvoltage protection
Surge arrester
                                             | 
| Special features | 
                                                Pluggable
                                             | 
| Application | 
                                                Open areas
Residential buildings
Utility buildings
                                             | 
| Ambient operating temperature - max | 
                                                85 °C
                                             | 
| Ambient operating temperature - min | 
                                                -40 °C
                                             | 
| Conductor cross section (flexible, fine-strand) - max | 
                                                25 mm²
                                             | 
| Conductor cross section (flexible, fine-strand) - min | 
                                                25 mm²
                                             | 
| Conductor cross section (solid, solid-strand) - max | 
                                                35 mm²
                                             | 
| Conductor cross section (solid, solid-strand) - min | 
                                                35 mm²
                                             | 
| Continuous voltage at DC - max | 
                                                1000 V
                                             | 
| Discharge surge current (8/20) - max | 
                                                40 kA
                                             | 
| Nominal discharge surge current (8/20) | 
                                                20 kA
                                             | 
| Nominal voltage at DC | 
                                                1000 V
                                             | 
| Number of conductors without earthing | 
                                                2
                                             | 
| PV-voltage - max | 
                                                1000 V
                                             | 
| Short-circuit breaking capacity (ISCCR) | 
                                                9 kA
                                             | 
| Voltage protection level | 
                                                3.9 KV
                                             |