Download document () of 20

EP-502147
Model code: PSN-FPS/17

ProfiSNAP Front Plate Support, H17=1650mm, 1 pair consists of left and right part

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
EP-502147
EAN
9010653076339
Product Length/Depth
40 mm
Product Height
1650 mm
Product Width
20 mm
Product Weight
2.1 kg
Certifications
CE
Model Code
PSN-FPS/17

Product specifications

Surface finishing
Galvanized
Material
Steel
Model
Systemic
Mounting method
Snap mounting

Export product specification