Download document () of 20

EP45

Eaton B-Line series cable support fasteners, 1-1/2" X 4-1/2" X 1/8", Fire stop pad for 411/16" square box

General specifications

Product Name
Eaton B-Line series box mounting bracket and accessories
Catalog Number
EP45
UPC
782051491968
Product Length/Depth
4.25 in
Product Height
4.25 in
Product Width
0.125 in
Product Weight
0.1 lb
Certifications
cULus Listed

Product specifications

Type
Fire stop pad for 411/16" square box
Size
1-1/2 inch x 4-1/2 inch x 1/8 inch

Export product specification