Download document () of 20

EPC31B

Eaton Crouse-Hinds series Pauluhn EP globe and guard, Medium base, 50/60 Hz, Clear tempered glass globe, With cast brass guard, Incandescent, Brass, A-21 max. lamp size, Ceiling mount, 250 Vac, 200W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn EP globe and guard
Catalog Number
EPC31B
UPC
662276391154
Product Length/Depth
6.25 in
Product Height
12.5 in
Product Width
6.25 in
Product Weight
21.3 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Base type
Medium
Globe color
Clear
Globe material
Tempered glass
Guard type
With cast guard
Guard material
Brass
Lamp type
Incandescent
Material
Brass
Lamp size - max
A-21
Wattage
200W
Mounting Method
Ceiling
Frequency rating
50/60 Hz
Voltage rating
250 Vac

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.