Download document () of 20

EVMAF163X
Model code: PDU G4 MA 0U 309 63A 1P 24xC13,18xC39

Eaton Managed G4 Rack PDU, 0U, 39U, IEC-60309 input, 3m cord, 1ph, 14.5kW, 63A, 200-240V, 42 outlets (24)C13, (18)C39

General specifications

Product Name
Eaton Rack PDU G4
Catalog Number
EVMAF163X
EAN
3553340696947
Product Length/Depth
1730 mm
Product Height
53 mm
Product Width
52 mm
Product Weight
6 kg
Compliances
CB
LVD Directive
RoHS Directive
WEEE Directive
Packaging Directive
Certifications
IEC 62368-1
EN IEC 63000
CE
EAC
UKCA
Cm
Ukr
IEC/EN 61000-6-2
IEC/EN 61000-6-4
EN 61000-3-2
EN 61000-3-3
CISPR 35/EN 55035
Model Code
PDU G4 MA 0U 309 63A 1P 24xC13,18xC39

Product specifications

Special features
  • Remote Site Management
  • Versatile C39 outlet supports C14 or C20 power cord plug
  • High retention outlets designed to securely fit standard power cords and support P-Lock power cords
  • Cybersecurity standards UL 2900-1 and IEC 62443-4-2
  • Hot-Swap network control module
  • Network Cascading, connect up to 32 PDUs via network loop
  • Power sharing between two network modules PDUs ensures constant access to PDU data & sensors
  • 1% IEC Class 1 billing grade measurement accurancy
  • Gigabit network card with 2x Gb ports
  • Support protocols RestAPI, Modbus TCP, SNMP, LDAP, HTTPS
  • 1% measurement accuracy at the outlet level (V, W, A)
  • Outlets control for On/Off, reboot, and sequential start-up capabilities
Type
Managed Rack PDU
Form factor
0U (Vertical)
Outlet control
Yes
Accessories
  • Rack PDU
  • Rack mounting accessories
  • Quickstart guide
  • Safety Instructions
Operating Temperature
0° to 60°C (32° to 140°F)
Mounting direction
Vertical
Color
Black
Material
Aluminium
Input connection
Other
Cord length
3m
Wattage
14.4 kW max
Amperage Rating
63A
Input voltage
200-240V
Phase
Single-phase
Frequency rating
50/60 Hz
Outlets
(24) C13, (18) C39
Number of Outputs 5-15R
0
Number of Outputs 5-20R
0
Number of Outputs 6-15R
0
Number of Outputs 6-20R
0
Number of Outputs L14-30R
0
Number of Outputs L5-20R
0
Number of Outputs L5-30R
0
Number of Outputs L6-20R
0
Number of Outputs L6-30R
0
Number of Outputs C13
24
Number of Outputs C19
18
Number of Outputs C20
0
Number of outputs hardwired
0
Num of Outputs PC (SCHUKO)
0
Number of outputs (other)
18
Number of outlets with earth pin
42
No of Outlet Suisse Stndrd Type13
0
No of Outlet Suisse Stndrd Type15
0
No of Outlet Suisse Stndrd Type23
0
No of Outlet Suisse Stndrd Type25
0
Number of UK BS1363 sockets
0
Circuit breaker
(6) single-pole
SNMP
Yes
Ethernet interface
Yes
Serial interface
Yes
Mass configuration
Yes
Electrical connection
Connecting cord with plug
Evaluation
At distance
Mounting Dimension (metrical)
52
Mounting dimension (standardized)
Metric
Switchable
Yes
Over voltage category
2
Series
G4
Number of USB connections
2
Number of RJ45 sockets
2

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.