Download document () of 20

FD630

Eaton Bussmann series low voltage british standard fuse, 630A, AC 415 V, DC 250 V, 74 x 135 mm, gL/gG

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
FD630
EAN
5027590225489
Product Length/Depth
73.3 mm
Product Height
73.3 mm
Product Width
134.5 mm
Product Weight
894 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS88
IEC 60269
EAC

Electrical data

Amperage Rating
630 A
Voltage rating
415 V
Voltage type
AC/DC
Breaking capacity
80 kA
Class
Class gG/gL

Product specifications

Fuse type
FD

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.