Download document () of 20

FIG 75-3/8-EG

Eaton B-Line series TOLCO branch line upper attachment, Swivel attachment, Electro-galvanized, Steel, 0.375 "

General specifications

Product Name
Eaton B-Line series TOLCO branch line upper attachment
Catalog Number
FIG 75-3/8-EG
UPC
782051714807
Product Height
1 in
Product Weight
0.133 lb
Certifications
UL Listed

Product specifications

Type
Swivel attachment
Size
0.375 inch
Finish
Electro-plated
Material
Steel

Export product specification