Eaton Conventional xenon sounder beacon, Conventional, Alarms and Beacons, Sounder Beacon, EN54 Systems, Wall Mounted, Red Plastic, Red Flash, Deep Base, Fulleon
Product Name |
Eaton Conventional xenon sounder beacon
|
Catalog Number |
FL-RL-R-D
|
EAN |
5018987233408
|
Product Length/Depth |
121 mm
|
Product Height |
93 mm
|
Product Width |
93 mm
|
Product Weight |
0.33 kg
|
Compliances |
EN
|
Nominal voltage - max |
24 V
|
Nominal voltage - min |
18 V
|
Type of current |
DC
|
Electricity consumption |
0.111 A
|
Power |
2.644 W
|
Lens color |
White
|
Lamp type |
Xenon
|
Sound output |
101 dB
|
Type of optical signal |
Flash light
|
Type of acoustic signal device |
Sound generator
|
Type of acoustic signal |
Programmable
|
Mounting Method |
Surface mounting
|
Color housing |
Red
|
Frequency sound signal - max |
1.2 Kilo Hertz
|
Frequency sound signal - min |
0.5 Kilo Hertz
|
Alarm current - max |
111 mA
|
Construction material |
ABS
|
EN Certified Tones |
6
|
Humidity (Non Condensing) - Max |
95 %
|
Humidity (Non Condensing) - Min |
0 %
|
Operating temperature - max |
55 °C
|
Operating temperature - min |
-10 °C
|
System typology |
Conventional (Non-addressable)
|
Tones |
32
|
Voice tones |
No
|
Product branding |
Eaton Cooper
|
Degree of protection |
IP65
|
Suitable for |
Wall Mounting
|
Cable entry |
Rear
|
Light color |
Red
|
EN Certification Standards |
EN54 Pt3 (Fire Alarm Sounders)
|
System wiring |
2.5 mm
|
Compatible with Apple HomeKit |
NO
|
Compatible with Google Assistant |
NO
|
Compatible with Amazon Alexa |
NO
|