Photo is representative
Download
Eaton FP0505R, 0.1 uH, 30 A Irms, 34 A ISAT, 0.475 mΩ resistance, SMT mounting, Ferrite, 2-pins, 1000 qty.
Product Name |
Eaton FP0505R inductor
|
Catalog Number |
FP0505R1-R100-R
|
UPC |
051712522557
|
Product Length/Depth |
5 mm
|
Product Height |
4.8 mm
|
Product Width |
5 mm
|
Product Weight |
0.51 g
|
Compliances |
RoHS Compliant
|
Type |
Inductor
|
Mounting |
SMT
|
IRMS |
30 A
|
ISAT |
34 A
|
Package Quantity |
1000
|
Material |
Ferrite
|
Contact configuration |
Two-pin
|
Temperature rating |
-40 to 125 °C
|
Resistance |
0.475 mΩ
|
Series |
FP0505R
|