Download document () of 20

FP1007R3-R22-R

Eaton FP1007 inductor, 0.215 uH, 61 A Irms, 50 A ISAT, 0.31 mΩ resistance, SMT mounting, Ferrite, 2-pins, 650 qty.

General specifications

Product Name
Eaton FP1007 inductor
Catalog Number
FP1007R3-R22-R
UPC
051712544689
Product Length/Depth
10.4 mm
Product Height
7.5 mm
Product Width
8 mm
Product Weight
2.63 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
61 A
ISAT
50 A
Package Quantity
650
Material
Ferrite
Frequency rating
Up to 2 MHz
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
0.31 mΩ
Series
FP1007

Export product specification