Download document () of 20

FPT1006-580-R

Eaton FPT1006 inductor, 0.58 uH, 19 A Irms, 23 A ISAT, 1 mΩ resistance, SMT mounting, Ferrite, 4-pins, 620 qty.

General specifications

Product Name
Eaton FPT1006 inductor
Catalog Number
FPT1006-580-R
UPC
051712516884
Product Length/Depth
10.5 mm
Product Height
6.4 mm
Product Width
8.8 mm
Product Weight
2.05 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
19 A
ISAT
23 A
Package Quantity
620
Material
Ferrite
Contact configuration
Four-pin
Temperature rating
-55 to 125 °C
Resistance
1 mΩ
Series
FPT1006

Export product specification