Download document () of 20

FT2ED-PICTO-DMR1
Model code: FT2 PICTO, DIN4844 DM R

Eaton 20m, Pictogram, DIN4844, Man in wheel chair and arrow right

General specifications

Product Name
Eaton emergency lighting pictogram
Catalog Number
FT2ED-PICTO-DMR1
EAN
3660191807221
Product Length/Depth
208 mm
Product Height
0.1 mm
Product Width
102.5 mm
Product Weight
0.003 kg
Certifications
CE
Model Code
FT2 PICTO, DIN4844 DM R

Product specifications

Viewing distance
20 m
Model
Insert sheet/plate
Meaning pictogram
Other
Material thickness
0.1 mm
Double-sided
False
Direction
Right
Number of sides
Single sided
Product branding
Eaton
Compatibility
FlexiTech ED
RoundTech MR EC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.