Download document () of 20

FT2EWEC-PICTO-MP
Model code: FT2 EW_EC_CW_CC PICTO, ISO7010-E007 MP

Eaton FlexiTech EW_EC_CW_CC 20m, Pictogram, ISO7010-E007, Meeting Point

General specifications

Product Name
Eaton emergency lighting pictogram
Catalog Number
FT2EWEC-PICTO-MP
EAN
3660191810740
Product Length/Depth
211 mm
Product Height
0.175 mm
Product Width
107.3 mm
Product Weight
0.003 kg
Compliances
CE marking
Model Code
FT2 EW_EC_CW_CC PICTO, ISO7010-E007 MP

Product specifications

Viewing distance
20 m
Model
Insert sheet/plate
Meaning pictogram
Other
Material thickness
0.175 mm
Double-sided
False
Direction
None
Number of sides
Single sided
Product branding
Eaton
Compatibility
FlexiTech CC
FlexiTech CW
FlexiTech EC
FlexiTech EW

Export product specification