Download document () of 20

FWC-12A10F

Eaton Bussmann series FWC high speed cylindrical fuse, 500 Vac/dc (35-800A only), 12A, 200 kAIC Vac, 50 kAIC at 700 Vdc, Non Indicating, High speed fuse, Ferrule end X ferrule end

General specifications

Product Name
Eaton Bussmann series high speed cylindrical fuse
Catalog Number
FWC-12A10F
EAN
5027590499323
UPC
051712796446
Product Length/Depth
38 mm
Product Height
11 mm
Product Width
11 mm
Product Weight
8.8 g
Compliances
CE Marked
RoHS Compliant
Certifications
CSA Certified
UL Recognized

Product specifications

Amperage Rating
12 A
Accessories
  • BMM Fuse block
  • CHM modular fuse holder
Breaking capacity
200 kA
Frequency rating - max
62 Hz
Frequency rating - min
45 Hz
Fuse indicator
Other
Release characteristic
Other
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Fuse size
10 x 38 mm
Rated voltage AC
600 V
Rated voltage DC
700 V
Class
Class aR
Clearing (I2T)
120
Watt losses
3 W
Fuse shape
Cylindrical
Pre arc (I2T)
15
Interrupt rating
200 kAIC Vac
Connection
Ferrule end x ferrule end
Construction size
10 x 38 mm
10 mm x 38 mm
Material
Ceramic
Packaging type
Standard
Voltage rating
600 V
Type
High speed fuse
Application
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
Fuse type
FWC-A10F
Breaking capacity at nominal voltage, AC
200 kA
Breaking capacity at nominal voltage, DC
10 kA

Export product specification