Download document () of 20

FWH-900A

Eaton Bussmann series FWH high speed fuse, 900A, None, High speed fuse

General specifications

Product Name
Eaton Bussmann series high speed cylindrical fuse
Catalog Number
FWH-900A
EAN
5027590021104
UPC
051712796385
Product Length/Depth
177 mm
Product Height
77 mm
Product Width
77 mm
Product Weight
2192 g
Compliances
Contact factory
RoHS Compliant

Product specifications

Amperage Rating
900 A
Breaking capacity
200 kA
Fuse indicator
Non Indicating
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Rated switching capacity
200 A
Rated voltage AC
500 V
Mounting dimension
Other
Center-to-center distance of connections
132 mm
Current type
AC
Class
Class aR
Clearing (I2T)
409000
Watt losses
129 W
Fuse shape
Center bolted tags
Pre arc (I2T)
76200
Color
None
Construction size
Other
Voltage rating
500 Vac, 500 Vdc
Type
High speed fuse
Application
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
Fuse type
FWH-A
Fuse system (according to IEC 60269)
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.