Download document () of 20

FWJ-20A14F

Eaton Bussmann series FWJ high speed fuse, 700 Vac (UL), 690 Vac (IEC), 500 Vdc (2-100A), 500 Vac, 20A, 20 kAIC Vac/dc, Non Indicating, High speed fuse, Ferrule end X ferrule end

General specifications

Product Name
Eaton Bussmann series high speed cylindrical fuse
Catalog Number
FWJ-20A14F
EAN
5027590499743
UPC
051712796101
Product Length/Depth
68 mm
Product Height
15 mm
Product Width
15 mm
Product Weight
25.6 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized

Product specifications

Amperage Rating
20 A
Accessories
  • CH14 Modular fuse holder
  • FW14-PCB
Breaking capacity
25 kA
Frequency rating - max
62 Hz
Frequency rating - min
45 Hz
Fuse indicator
Non Indicating
Release characteristic
Other
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Fuse size
14 x 51 mm
Rated voltage AC
1000 V
Rated voltage DC
800 V
Class
Class aR
Clearing (I2T)
220
Watt losses
9 W
Fuse shape
Cylindrical
Pre arc (I2T)
25
Interrupt rating
25 kAIC
Connection
Ferrule end x ferrule end
Construction size
14 mm x 51 mm
Material
Ceramic
Packaging type
Standard
Voltage rating
500 V
Type
High speed fuse
Application
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
Fuse type
FWJ-A14F
Breaking capacity at nominal voltage, AC
25 kA
Breaking capacity at nominal voltage, DC
50 kA

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.