Eaton Bussmann series high speed cylindrical fuse, 700 V, 4 A, 200 kAIC, 14 x 51 mm, Non Indicating, Ferrule end x ferrule end
Product Name |
Eaton Bussmann series high speed cylindrical fuse
|
Catalog Number |
FWP-4G14F
|
EAN |
5027590500838
|
UPC |
051712691758
|
Product Length/Depth |
14 mm
|
Product Height |
14 mm
|
Product Width |
51 mm
|
Product Weight |
19 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
UL Recognized
IEC Rated |
Amperage Rating |
4 A
|
Accessories |
|
Breaking capacity |
200 kA
|
Frequency rating - max |
62 Hz
|
Frequency rating - min |
45 Hz
|
Fuse indicator |
Non Indicating
|
Release characteristic |
Other
|
Utilization category |
gR (general purpose semiconductor protection)
|
Voltage type |
AC
|
Fuse size |
14 x 51 mm
|
Rated voltage AC |
690 V
|
Class |
Class gR
|
Clearing (I2T) |
17
|
Watt losses |
2.94 W
|
Fuse shape |
Cylindrical
|
Pre arc (I2T) |
5.6
|
Interrupt rating |
200 kAIC
|
Connection |
Ferrule end x ferrule end
|
Construction size |
14 mm x 51 mm
|
Material |
Ceramic
|
Packaging type |
Standard
|
Voltage rating |
700 V
|
Type |
High speed fuse
|
Application |
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
|
Fuse type |
FWP-G14F
|
Breaking capacity at nominal voltage, AC |
200 kA
|