Download document () of 20
Discontinued

GA20A2536A03200000
Model code: 93PM-G2-100(200)-MBS-6

Eaton 93PM G2 UPS, 100 kW (200 kW Frame), Internal Maintenance Bypass, Network card included

General specifications

Product Name
Eaton 93PM G2 UPS
Catalog Number
GA20A2536A03200000
EAN
6430070723242
Product Length/Depth
99 cm
Product Height
198.7 cm
Product Width
80 cm
Product Weight
434 kg
Compliances
CB
CE Marked
RoHS Compliant
Certifications
IEC/EN 62040-2
Manufactured in a plant certified to ISO 9001 and ISO 14001 management system standards
IEC/EN 62040-1
EN 62040-3
Model Code
93PM-G2-100(200)-MBS-6

Product specifications

Audible alarms
Yes
Auto shutdown function
Yes
Battery charger type
ABM technology
External battery connection
Hardwired
Color
Black
Construction type
Free standing model
Efficiency (eco-mode)
99 %
Improved efficiency mode
ESS with VMMS
Feed type
AC
Form factor
Modular
Hot-swappable power modules
No
Input connection
Fixed connection
Input nominal voltage
400V default (380/400/415V)
Number of output connections fixed connection
1
Output frequency
50 Hz (50/60 Hz programmable)
Output power factor
1
Overall efficiency
97 %
Package contents
  • UPS
  • Quickstart guide
  • Safety instructions
Parallelable
Parallel for capacity and redundancy
Phase (input)
3
Phase (output)
3
Potential free switch contact
Yes
Snmp
Yes
Topology
Online
Type Of Interface
Other
Internal maintenance bypass
Yes
kVA rating
100 kVA
Wattage
100000 W
Application
Data center/ facility/IT
Output effective power
100 kW
Transition time for full load
0 s
Efficiency (improved efficiency mode)
99 %
Voltage distortion output (linear load) - max
1.5 %
Integrated functionality
Network Mangement
Modular
Input frequency - min
50 Hz
Input frequency - max
60 Hz
Input voltage - min
380 V
Input voltage - max
415 V
Output voltage - min
380 V
Output voltage - max
415 V
Secondary Frequency Min
50 Hz
Secondary Frequency Max
60 Hz
Output apparent power
100000 VA
Primary frequency - max
60 Hz
Primary frequency - min
50 Hz
Runtime at half load
0 min
Runtime at full load
0 min
Mounting Method
Tower
Degree of Protection
IP20

Export product specification